(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joint Connector Bolt (C Type) - JCB-C (Hex Socket) (Part Numbers)

Joint Connector Bolt (C Type) - JCB-C (Hex Socket)
  • Volume Discount

[Type] Joint connector
[Screw nominal designation (M)] 6
[Material] Steel
[Mount hole shape] Hex hole
[Sales unit] Individual (available for purchase in units of 1)
[Length] 30, 35, 40, 45, 50, 60, 70, 80, 90, 100
[Surface treatment] Nickel plating, silver, copper, tin plating
[Surface treatment] (detail) nickel plating, German brown plating

PDF

Part Number

Configured Part Number is shown.

Part Number
JCHTC-STGJB-M6-40
JCHTC-STN-M6-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength Surface Treatment Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

1040Silver / copper / tin platedGerman Brown plating
1 Piece(s)Available

8 Days or more

1050Nickel PlatingNickel Plating

Loading...

  1. 1
 

Basic Information

Types Joint Connector Nominal of Thread (M) 6 Material Steel
Mounting Hole Shape Hex Socket Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support