(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Total Anchor (T Type)【30-50 Pieces Per Package】

Total Anchor (T Type)
  • Volume Discount

[Material] Steel, stainless steel
[Surface treatment] None, trivalent chromate

Part Number

Configured Part Number is shown.

Part Number
ABAAT-ST3W-D10-70
ABAAT-SUS-D6-40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Material Surface Treatment Nominal M Length
(mm)
Surface Treatment (Details) Drill Diameter
(mm)
O.D.

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

SteelTrivalent Chromate1070Trivalent White10.510

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless SteelNo640No6.46

Loading...

  1. 1

Basic Information

Type Anchor Bolt Sales Unit Box/package

Additional Products in this Category

Tech Support