(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Type] Anchor bolt
[Material] Resin
[Suface treatment] High density propropylene
[Sales unit] Boxes/pack
[Screw diameter (mm)] 3.5 to 4
[Drill diameter (mm)] 11
[Nominal designation M] 1 2 3, operating wall thickness (mm) 3~ 8~ 11~
Part Number
Configured Part Number is shown.
ABFA-PP-S2
Type | Anchor Bolt | Material | Resin | Surface Treatment | High density propylene |
---|---|---|---|---|---|
Nominal M | 2 | Sales Unit | Box/package | Operating Wall Thickness(mm) | 8~ |
Thread Diameter(mm) | 3.5~4 | Drill Diameter(mm) | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy