(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Bar Wrench【1-50 Pieces Per Package】

Hexagonal Bar Wrench
  • Volume Discount

•Material: Iron
•Surface Treatment: Black Oxide Coating

Part Number

Configured Part Number is shown.

Part Number
LNGO-ST-M1.5
LNGO-ST-M2
LNGO-ST-M2.5
LNGO-ST-M3
LNGO-ST-M4
LNGO-ST-M5
LNGO-ST-M6
LNGO-ST-M8
LNGO-ST-M10
LNGO-ST-M12
LNGO-ST-M14
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSTool Size (Nominal/Inch) Nominal Dimension of Wrench Applicable Size L or B
(mm)
l or c
(mm)
Wrench Flats Sales Unit Hardness Guarantee Torque
1 Piece(s)Available

8 Days or more

101.51.5M245141.5Low Quantity (can be purchased from one)HRC528.36
1 Piece(s)Available

8 Days or more

1022M2.550162Low Quantity (can be purchased from one)HRC5219.4
1 Piece(s)Available

8 Days or more

102.52.5M356182.5Low Quantity (can be purchased from one)HRC5238.7
1 Piece(s)Available

8 Days or more

1033M463203Low Quantity (can be purchased from one)HRC5267.3
1 Piece(s)Available

8 Days or more

1044M570254Low Quantity (can be purchased from one)HRC52163
1 Piece(s)Available

8 Days or more

1055M680285Low Quantity (can be purchased from one)HRC52306
1 Piece(s)Available

8 Days or more

1066M890326Low Quantity (can be purchased from one)HRC52530

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1088M10100368Low Quantity (can be purchased from one)HRC501224

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

101010M121124010Box/packageHRC482243
1 Piece(s)Available

8 Days or more

101212M141254512Low Quantity (can be purchased from one)HRC483773

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

101414M161405614Box/packageHRC486016

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Black Oxide Coating

Additional Products in this Category

Tech Support