(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

H Type Speed Washer for Screws【1-1,000 Pieces Per Package】

H Type Speed Washer for Screws
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, zinc plating

Part Number

Configured Part Number is shown.

Part Number
WSSP-304AY-M4X38
WSSP-304AY-M6X30
WSSP-304AY-M6X38
WSSP-304AY-M6X50
WSSP-304AY-M8X38
WSSP-304AY-M10X38
WSSP-STAY-M4X38
WSSP-STAY-M6X30
WSSP-STAY-M6X38
WSSP-STAY-M8X38
WSSP-STAY-M10X38
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thread Nominal (M) Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

9 Days or more

10Stainless SteelNo4[304 Stainless Steel] 304 Stainless SteelNo38
1 Piece(s)Available

8 Days or more

10Stainless SteelNo6[304 Stainless Steel] 304 Stainless SteelNo30
1 Piece(s)Available

9 Days or more

10Stainless SteelNo6[304 Stainless Steel] 304 Stainless SteelNo38
1 Piece(s)Available

9 Days or more

10Stainless SteelNo6[304 Stainless Steel] 304 Stainless SteelNo50
1 Piece(s)Available

9 Days or more

10Stainless SteelNo8[304 Stainless Steel] 304 Stainless SteelNo38
1 Piece(s)Available

9 Days or more

10Stainless SteelNo10[304 Stainless Steel] 304 Stainless SteelNo38
1 Piece(s)Available

9 Days or more

10[Steel] SteelZinc Plating4-Hot Zinc Plating38

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelZinc Plating6-Hot Zinc Plating30

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelZinc Plating6-Hot Zinc Plating38
1 Piece(s)Available

8 Days or more

10[Steel] SteelZinc Plating8-Hot Zinc Plating38
1 Piece(s)Available

8 Days or more

10[Steel] SteelZinc Plating10-Hot Zinc Plating38

Loading...

  1. 1

Basic Information

Types (Applications) Loosening prevention Type Spherical Washer

Additional Products in this Category

Tech Support