(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Washer - C Type

Spherical Washer - C Type
  • Volume Discount

[Type (application)] Special
[Shape]
[Type] Spherical Washer
[Surface treatment] None
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Surface treatment](Details) none
[Materials] Steel, Stainless steel
[Inner diameter d (mm)] 6.4 8.4 10.5 13 15 17 21 25 31 37 43 50 58 66
[Nominal Thread (M)] 6 8 10 12 14 16 20 24 30 33 36 42 48 56 64
[Thickness t (mm)] 2.3 3.2 4 4.6 5 5.3 6.3 8.2 11.2 14 17 21 23 27
[Materials]Steel SPCC
[Materials] Stainless Steel SUS304
[Outer diameter (mm)] 12 17 21 24 28 30

Part Number

Configured Part Number is shown.

Part Number
WSSPC-ST-M6
WSSPC-ST-M8
WSSPC-ST-M10
WSSPC-ST-M12
WSSPC-ST-M14
WSSPC-ST-M16
WSSPC-ST-M20
WSSPC-ST-M24
WSSPC-ST-M30
WSSPC-ST-M36
WSSPC-ST-M42
WSSPC-ST-M48
WSSPC-ST-M64
WSSPC-SUS-M6
WSSPC-SUS-M8
WSSPC-SUS-M10
WSSPC-SUS-M12
WSSPC-SUS-M16
WSSPC-SUS-M30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Material: Steel Material: Stainless Steel O.D.
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel6.462.3Low Carbon Steel-12
1 Piece(s)Available

8 Days or more

10[Steel] Steel8.483.2Low Carbon Steel-17
1 Piece(s)Available

16 Days or more

10[Steel] Steel10.5104Low Carbon Steel-21
1 Piece(s)Available

8 Days or more

10[Steel] Steel13124.6Low Carbon Steel-24
1 Piece(s)Available

45 Days or more

10[Steel] Steel15145Low Carbon Steel-28
1 Piece(s)Available

8 Days or more

10[Steel] Steel17165.3Low Carbon Steel-30
1 Piece(s)Available

9 Days or more

10[Steel] Steel21206.3Low Carbon Steel-36
1 Piece(s)Available

9 Days or more

10[Steel] Steel25248.2Low Carbon Steel-44
1 Piece(s)Available

8 Days or more

10[Steel] Steel313011.2Low Carbon Steel-56
1 Piece(s)Available

8 Days or more

10[Steel] Steel373614Low Carbon Steel-68
1 Piece(s)Available

8 Days or more

10[Steel] Steel434217Low Carbon Steel-78
1 Piece(s)Available

9 Days or more

10[Steel] Steel504821Low Carbon Steel-92
1 Piece(s)Available

14 Days or more

10[Steel] Steel666427Low Carbon Steel-120
1 Piece(s)Available

8 Days or more

10Stainless Steel6.462.3-[304 Stainless Steel] 304 Stainless Steel12
1 Piece(s)Available

9 Days or more

10Stainless Steel8.483.2-[304 Stainless Steel] 304 Stainless Steel17
1 Piece(s)Available

8 Days or more

10Stainless Steel10.5104-[304 Stainless Steel] 304 Stainless Steel21
1 Piece(s)Available

13 Days or more

10Stainless Steel13124.6-[304 Stainless Steel] 304 Stainless Steel24
1 Piece(s)Available

8 Days or more

10Stainless Steel17165.3-[304 Stainless Steel] 304 Stainless Steel30
1 Piece(s)Available

9 Days or more

10Stainless Steel313011.2-[304 Stainless Steel] 304 Stainless Steel56

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Spherical Washer Surface Treatment No
Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) No

Additional Products in this Category

Tech Support