(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pierce-Bonded Sealing Washer - Gray Rubber【1-1,000 Pieces Per Package】 (Part Numbers)

Pierce-Bonded Sealing Washer - Gray Rubber
  • Volume Discount

[Type (application)] For fluids
[Type] Sealing Washer
[Surface treatment] None
[Surface treatment](Details) none
[Materials] Steel, Stainless steel
[Inner diameter d (mm)] 4 5 6
[Nominal Thread (M)] 4 5 6
[Thickness t (mm)] 3 3.5
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Outer diameter (mm)] 10 14

Part Number

Configured Part Number is shown.

WSPK-SUS-M6

Part Number
WSPK-SUS-M6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No663.5Low Quantity Available beginning with 1 pc.[Not Provided] No14

Loading...

  1. 1

Basic Information

Types (Applications) For fluids Type Seal Washer

Please check the type/dimensions/specifications of the part WSPK-SUS-M6 in the Pierce-Bonded Sealing Washer - Gray Rubber series.

Products like this...

Part Number
WSPK-ST-M5
WSPK-ST-M6
WSPK-SUS-M4
WSPK-SUS-M5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Details) O.D.
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] Steel[Not Provided] Fabric553.5Box/package[Not Provided] Fabric14

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] Steel[Not Provided] Fabric663.5Box/package[Not Provided] Fabric14
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No443Low Quantity Available beginning with 1 pc.[Not Provided] No10
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No553.5Low Quantity Available beginning with 1 pc.[Not Provided] No14

Additional Products in this Category

Tech Support