(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fine, Small E-Lock Nut

Fine, Small E-Lock Nut
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent chromate

Part Number

Configured Part Number is shown.

FNTST-ST3W-MS10

Part Number
FNTST-ST3W-MS10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Steel Surface Treatment Trivalent Chromate
Thread ridge type Metric fine Application / function Stop loosening Sales Unit Low Quantity Available beginning with 1 pc.
Surface Treatment (Details) Trivalent White Locking Type Friction Nut Pitch 1.25

Please check the type/dimensions/specifications of the part FNTST-ST3W-MS10 in the Fine, Small E-Lock Nut series.

Additional Products in this Category

Tech Support