(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Weld Nuts - T-Nut, Steel, 2B【150-700 Pieces Per Package】 (Part Numbers)

Weld Nuts - T-Nut, Steel, 2B
  • Volume Discount

•Shape: Sheet Nuts
•Material: Steel
•Nominal Of Thread: 3/8
•Sale Unit: Box/package

Part Number

Configured Part Number is shown.

TBN2B-ST-M4

Part Number
TBN2B-ST-M4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Thread ridge type Nominal of Thread (inch) Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

104[No] FabricMetric coarse-[No] Fabric5.490.71.66.218

Loading...

  1. 1

Basic Information

Material Steel Sales Unit Box/package Dowel (E) No

Please check the type/dimensions/specifications of the part TBN2B-ST-M4 in the Weld Nuts - T-Nut, Steel, 2B series.

Products like this...

Part Number
TBN2B-ST-M10
TBN2B-ST-M12
TBN2B-ST-M5
TBN2B-ST-M6
TBN2B-ST-M8
TBN2B-ST-W3/8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Thread ridge type Nominal of Thread (inch) Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010[No] FabricMetric coarse-[No] Fabric10.3191.52.312.730

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012[No] FabricMetric coarse-[No] Fabric8211.753.01528

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

105[No] FabricMetric coarse-[No] Fabric5.4100.81.66.218

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[No] FabricMetric coarse-[No] Fabric61211.8821

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[No] FabricMetric coarse-[No] Fabric8.7141.252.29.523

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-[No] FabricWhitworth Coarse3/8[No] Fabric10.41916-Shaped2.312.730

Additional Products in this Category

Tech Support