(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Weld Nuts - T-Nut, Steel, 2B【150-700 Pieces Per Package】 (Part Numbers)

Weld Nuts - T-Nut, Steel, 2B
  • Volume Discount

•Shape: Sheet Nuts
•Material: Steel
•Nominal Of Thread: 3/8
•Sale Unit: Box/package

Part Number

Configured Part Number is shown.

TBN2B-ST-M6

Part Number
TBN2B-ST-M6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Thread ridge type Nominal of Thread (inch) Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[No] FabricMetric coarse-[No] Fabric61211.8821

Loading...

  1. 1

Basic Information

Material Steel Sales Unit Box/package Dowel (E) No

Please check the type/dimensions/specifications of the part TBN2B-ST-M6 in the Weld Nuts - T-Nut, Steel, 2B series.

Products like this...

Part Number
TBN2B-ST-M12
TBN2B-ST-M4
TBN2B-ST-M5
TBN2B-ST-M8
TBN2B-ST-W3/8
TBN2B-ST3B-M10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Thread ridge type Nominal of Thread (inch) Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012[No] FabricMetric coarse-[No] Fabric8211.753.01528

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

104[No] FabricMetric coarse-[No] Fabric5.490.71.66.218

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

105[No] FabricMetric coarse-[No] Fabric5.4100.81.66.218

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[No] FabricMetric coarse-[No] Fabric8.7141.252.29.523

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-[No] FabricWhitworth Coarse3/8[No] Fabric10.41916-Shaped2.312.730

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010Trivalent ChromateMetric coarse-[Trivalent Chromate] Trivalent Black10.3191.52.312.730

Additional Products in this Category

Tech Support