(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Weld Nuts - T-Nut, Steel, 2B【150-700 Pieces Per Package】

Weld Nuts - T-Nut, Steel, 2B
  • Volume Discount

•Shape: Sheet Nuts
•Material: Steel
•Nominal Of Thread: 3/8
•Sale Unit: Box/package

Part Number

Configured Part Number is shown.

Part Number
TBN2B-ST3B-M6
TBN2B-ST3B-M10
TBN2B-ST3W-M4
TBN2B-ST3W-M5
TBN2B-ST3W-M6
TBN2B-ST3W-M8
TBN2B-ST3W-M10
TBN2B-ST3W-M12
TBN2B-ST-M4
TBN2B-ST-M5
TBN2B-ST-M6
TBN2B-ST-M8
TBN2B-ST-M10
TBN2B-ST-M12
TBN2B-ST-W3/8
TBN2B-STC-M6
TBN2B-STC-M8
TBN2B-STC-M10
TBN2B-STC-M12
TBN2B-STCB-M6
TBN2B-STCB-M10
TBN2B-STCB-M12
TBN2B-STN-M10
TBN2B-STN-M12
TBN2B-STU-M4
TBN2B-STU-M5
TBN2B-STU-M6
TBN2B-STU-M8
TBN2B-STU-M10
TBN2B-STU-M12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Thread ridge type Nominal of Thread (inch) Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Trivalent ChromateMetric coarse-[Trivalent Chromate] Trivalent Black61211.8821

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010Trivalent ChromateMetric coarse-[Trivalent Chromate] Trivalent Black10.3191.52.312.730

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Trivalent ChromateMetric coarse-[Trivalent Chromate] Trivalent White5.490.71.66.218

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Trivalent ChromateMetric coarse-[Trivalent Chromate] Trivalent White5.4100.81.66.218

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Trivalent ChromateMetric coarse-[Trivalent Chromate] Trivalent White61211.8821

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

108Trivalent ChromateMetric coarse-[Trivalent Chromate] Trivalent White8.7141.252.29.523

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010Trivalent ChromateMetric coarse-[Trivalent Chromate] Trivalent White10.3191.52.312.730

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012Trivalent ChromateMetric coarse-[Trivalent Chromate] Trivalent White8211.753.01528

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

104[No] FabricMetric coarse-[No] Fabric5.490.71.66.218

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

105[No] FabricMetric coarse-[No] Fabric5.4100.81.66.218

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[No] FabricMetric coarse-[No] Fabric61211.8821

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[No] FabricMetric coarse-[No] Fabric8.7141.252.29.523

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010[No] FabricMetric coarse-[No] Fabric10.3191.52.312.730

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012[No] FabricMetric coarse-[No] Fabric8211.753.01528

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-[No] FabricWhitworth Coarse3/8[No] Fabric10.41916-Shaped2.312.730

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6Chromate PlatingMetric coarse-[Chromate Plating] Chromate Plating61211.8821

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8Chromate PlatingMetric coarse-[Chromate Plating] Chromate Plating8.7141.252.29.523

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10Chromate PlatingMetric coarse-[Chromate Plating] Chromate Plating10.3191.52.312.730

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12Chromate PlatingMetric coarse-[Chromate Plating] Chromate Plating8211.753.01528

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6Chromate PlatingMetric coarse-[Chromate Plating] Black Chromate61211.8821

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

-10Chromate PlatingMetric coarse-[Chromate Plating] Black Chromate10.3191.52.312.730

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

-12Chromate PlatingMetric coarse-[Chromate Plating] Black Chromate8211.753.01528

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010Nickel PlatingMetric coarse-[Nickel Plating] Nickel Plating10.3191.52.312.730

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

1012Nickel PlatingMetric coarse-[Nickel Plating] Nickel Plating8211.753.01528

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4Bright Chromate PlatingMetric coarse-Bright Chromate Plating5.490.71.66.218

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

-5Bright Chromate PlatingMetric coarse-Bright Chromate Plating5.4100.81.66.218

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6Bright Chromate PlatingMetric coarse-Bright Chromate Plating61211.8821

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8Bright Chromate PlatingMetric coarse-Bright Chromate Plating8.7141.252.29.523

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10Bright Chromate PlatingMetric coarse-Bright Chromate Plating10.3191.52.312.730

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12Bright Chromate PlatingMetric coarse-Bright Chromate Plating8211.753.01528

Loading...

  1. 1

Basic Information

Material Steel Sales Unit Box/package Dowel (E) No

Additional Products in this Category

Tech Support