(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Weld Nuts - T-Nut with Pilot, 2A【1-700 Pieces Per Package】 (Part Numbers)

Weld Nuts - T-Nut with Pilot, 2A
  • Volume Discount

•Shape: Sheet Nuts
•Material: Steel
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

TBN2A-STN-M4

Part Number
TBN2A-STN-M4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

700 Pieces Per Package

1 Pack(s)Available

16 Days or more

104Nickel PlatingBox/package[Nickel Plating] Nickel Plating4.190.71.66.218

Loading...

  1. 1

Basic Information

Material Steel Thread ridge type Metric coarse Dowel (E) No

Please check the type/dimensions/specifications of the part TBN2A-STN-M4 in the Weld Nuts - T-Nut with Pilot, 2A series.

Products like this...

Part Number
TBN2A-ST-M5
TBN2A-ST-M6
TBN2A-ST-M8
TBN2A-STN-M5
TBN2A-STN-M6
TBN2A-STN-M8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

105[No] FabricBox/package[No] Fabric4.1100.81.66.218
1 Piece(s)

8 Days or more

106[No] FabricLow Quantity (can be purchased from one)[No] Fabric51211.8821

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[No] FabricBox/package[No] Fabric6.7141.252.29.523

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Nickel PlatingBox/package[Nickel Plating] Nickel Plating4.1100.81.66.218

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Nickel PlatingBox/package[Nickel Plating] Nickel Plating51211.8821

250 Pieces Per Package

1 Pack(s)Available

16 Days or more

108Nickel PlatingBox/package[Nickel Plating] Nickel Plating6.7141.252.29.523

Additional Products in this Category

Tech Support