(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Weld Nuts - T-Nut with Pilot and Dowel, 1A【150-700 Pieces Per Package】

Weld Nuts - T-Nut with Pilot and Dowel, 1A
  • Volume Discount

•Shape: Sheet Nuts
•Material: Steel
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package

Part Number

Configured Part Number is shown.

Part Number
TBN1A-ST3B-M10
TBN1A-ST3W-M4
TBN1A-ST3W-M5
TBN1A-ST3W-M6
TBN1A-ST3W-M8
TBN1A-ST3W-M10
TBN1A-ST-M4
TBN1A-ST-M5
TBN1A-ST-M6
TBN1A-ST-M8
TBN1A-ST-M10
TBN1A-STC-M4
TBN1A-STC-M5
TBN1A-STC-M6
TBN1A-STC-M8
TBN1A-STC-M10
TBN1A-STCB-M10
TBN1A-STN-M10
TBN1A-STU-M8
TBN1A-STU-M10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A Dowel (E)

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010Trivalent Chromate[Trivalent Chromate] Trivalent Black8.8191.52.312.7303.5

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Trivalent Chromate[Trivalent Chromate] Trivalent White4.190.71.66.2183

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Trivalent Chromate[Trivalent Chromate] Trivalent White4.1100.81.66.2183

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Trivalent Chromate[Trivalent Chromate] Trivalent White51211.88213

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

108Trivalent Chromate[Trivalent Chromate] Trivalent White6.7141.252.29.5233.5

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010Trivalent Chromate[Trivalent Chromate] Trivalent White8.8191.52.312.7303.5

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

104[No] Fabric[No] Fabric4.190.71.66.2183

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

105[No] Fabric[No] Fabric4.1100.81.66.2183

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[No] Fabric[No] Fabric51211.88213

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[No] Fabric[No] Fabric6.7141.252.29.5233.5

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010[No] Fabric[No] Fabric8.8191.52.312.7303.5

700 Pieces Per Package

1 Pack(s)Available

17 Days or more

-4Chromate Plating[Chromate Plating] Chromate Plating4.190.71.66.2183

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

-5Chromate Plating[Chromate Plating] Chromate Plating4.1100.81.66.2183

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6Chromate Plating[Chromate Plating] Chromate Plating51211.88213

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8Chromate Plating[Chromate Plating] Chromate Plating6.7141.252.29.5233.5

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10Chromate Plating[Chromate Plating] Chromate Plating8.8191.52.312.7303.5

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

-10Chromate Plating[Chromate Plating] Black Chromate8.8191.52.312.7303.5

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010Nickel Plating[Nickel Plating] Nickel Plating8.8191.52.312.7303.5

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8Bright Chromate PlatingBright Chromate Plating6.7141.252.29.5233.5

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10Bright Chromate PlatingBright Chromate Plating8.8191.52.312.7303.5

Loading...

  1. 1

Basic Information

Material Steel Thread ridge type Metric coarse Sales Unit Box/package

Additional Products in this Category

Tech Support