(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Hex Nut - Type 3, Steel, Surface Treatment Options, M8, Left-Hand Threaded【1-1,000 Pieces Per Package】 (HNT3ST-ST-ML8)

Small Hex Nut - Type 3, Steel, Surface Treatment Options, M8, Left-Hand Threaded HNT3ST-ST-ML8
  • Volume Discount

· Thread: M8
· Material: Steel
· Thread type: Left-handed metric coarse hex nut – Type 3 Standard
· Surface treatment: None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, parker
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
· Surface treatment (details): None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, green chromate, black chromate, nickel plating, chrome plating, parker

Part Number

Configured Part Number is shown.

HNT3ST-ST-ML8

Part Number
HNT3ST-ST-ML8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Sales Unit Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

10[No] FabricLow Quantity Available beginning with 1 pc.[No] Fabric

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material Steel Thread ridge type Metric coarse (Left)
Hex nut standard Three Types

Additional Products in this Category

Tech Support