(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Triangular geometry with external threaded shaft.【60-150 Pieces Per Package】 (Part Numbers)

Knobs - Triangular geometry with external threaded shaft.
  • Volume Discount

•Main Body Type: Polygonal Shape
•Main Body Material: Steel
•Mounting Section Material: Steel
•Polygonal Shape Type: Triangular Shape
•Mounting Section Type: Threads

Part Number

Configured Part Number is shown.

Part Number
KNOBPO-ST-M6
KNOBPO-ST-M10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMain Body, O.D. D
(φ)
Main Body, Height t
(mm)
Mounting Section, Dia. d
(φ)

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036.516M6

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

104622M10

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Polygonal Shape, Type Triangular Additional Function No
Mounting Section Type Male thread Main Body Material Steel Main Body, Surface Treatment No
Mounting Section, Material Steel Mounting Section, Surface Treatment No Side Machined No
End Threaded No Sales Unit Box/package

Additional Products in this Category

Tech Support