(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Nut Cap (White)

Nut Cap (White)
  • Volume Discount

Color can be changed to suit the target application; comes in unique two-tone colors and can even be marked. Any screw size and material can be used to suit the target application. A knob nut can be assembled quickly by simply inserting a nut.

Part Number

Configured Part Number is shown.

Part Number
SDCW-PL-M12-17
SDCW-PL-M16-35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Height
(mm)
1 Piece(s)Available

8 Days or more

101217
1 Piece(s)Available

8 Days or more

101635

Loading...

  1. 1

Basic Information

Material Resin Color White Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support