(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Screw Tip Cover【1-20 Pieces Per Package】
Sunco
[Material] Resin
[Color] Black
[Nominal] 3 4 5 6 8 10 12 14 16 18 20 22 24 27 30
[L dimension (mm)] 10 15 20 25 30 35 40 45
[Sales unit] Low Quantity (Quantities of 1 pc and up are available for purchase) Box and Pkg
Days to Ship: | 8 Days or more |
---|
SDC Protective Part, SR1011 Insert Plug
SDC
[Material] LDPE
[Color] Milk white
[Height (mm)] 7.5 8 8.3 9.5 10 10.3 10.5 12
[Outer diameter (mm)] 14 16 20 25 28
[Sales unit] Low Quantity (Quantities of 1 pc and up are available for purchase) Box / Pack
Days to Ship: | 8 Days or more |
---|
Nut Cap Compatible with ISO Standard Washers (White)
Sunco
Color can be changed to suit the target application; comes in unique two-tone colors and can even be marked. Any screw size and material can be used to suit the target application. A knob nut can be assembled quickly by simply inserting a nut.
Days to Ship: | 8 Days or more |
---|
Takigen
[Features]·Dust-proof cap (O-ring is used); Material: Brass; Surface Finish: Chrome plating
Days to Ship: | 12 Days or more |
---|
SDC Protective Part, SR1020 Rubber Cap【1-250 Pieces Per Package】
SDC Tanaka
[Material] PVC
[Color] Black
[Nominal] 5 6 9 10 11 12 13 14 15 16 20 22 25 27
[Internal diameter (mm)] 5 6 9 10 11 12 13 14 15 16 20 22 25 27
[Height (mm)] 23.5 25 28 28.5 29 29.5 33.5 34 34.5
[Sales unit] Low quantity (Quantities of 1 pc and up are available for purchase) Box / Pack
Days to Ship: | 8 Days or more |
---|
SDC Protect Parts Color Cap【1-300 Pieces Per Package】
SDC Tanaka
[Features]
·It is suitable for protecting important items from scratches during transportation, masking during painting, protecting threads, and preventing dust.
[Applications]
·It is also useful for preventing injuries caused by pipe cut surfaces, screws, and tapping tips, as well as for handling P/L.
Days to Ship: | 8 Days or more |
---|
White Screw Cap S, for No. 2 Phillips Head
Sunco
[Material] Resin
[Color] White
[Sales unit] Low Quantity (Quantities of 1 pc and up are available for purchase)
Days to Ship: | 8 Days or more |
---|
Nut Cap【50 Pieces Per Package】
Takene
Covers hex nuts. For injury prevention, marking, rust prevention and decoration.
Days to Ship: | 8 Days or more |
---|
Sunco
Color can be changed to suit the target application; comes in unique two-tone colors and can even be marked. Any screw size and material can be used to suit the target application. A knob nut can be assembled quickly by simply inserting a nut.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Sunco | SDC | Sunco | Takigen | SDC Tanaka | SDC Tanaka | Sunco | Takene | Sunco |
---|---|---|---|---|---|---|---|---|---|
Product Series | SDC Protective Part, SR1020 Rubber Cap【1-250 Pieces Per Package】 | ||||||||
CAD |
| ||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy