(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs - Hex Socket Head, Tapered, General Dry Seal Type, GD【1-300 Pieces Per Package】

Screw Plugs - Hex Socket Head, Tapered, General Dry Seal Type, GD
  • Volume Discount

•Shape: Standard
•Plug Type: Floating Plugs
•Mounting Hole Shape: Hex Socket

Part Number

Configured Part Number is shown.

 

Part Number
SPHGD-ST-W1
SPHGD-ST-W1/2
SPHGD-ST-W1/8
SPHGD-ST-W1/16
SPHGD-ST-W3/4
SPHGD-ST-W3/8
SPHGD-SUS-W1/2
SPHGD-SUS-W1/4
SPHGD-SUS-W3/8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal Thread (NPT/NPTF) Length
(mm)
Material Surface Treatment Number of Thread ridge Sales Unit
1 Piece(s)Available

8 Days or more

10119.6[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating11Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/215.5[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating14Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/87.9[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating27Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/167.9[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating27Low Quantity (can be purchased from one)
1 Piece(s)Available

15 Days or more

103/415.8[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating14Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103/811.7[Steel] Carbon steel for construction[Black Oxide Coating] Black Oxide Coating18Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/215.5Stainless SteelNo14Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

101/411.1Stainless SteelNo18Low Quantity (can be purchased from one)

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

103/811.7Stainless SteelNo18Box/package

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Plug type Floating Plugs

Additional Products in this Category

Tech Support