(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam-Lock 633 Series Adapter 633-AB Female Thread (Part Numbers)

Cam-Lock 633 Series Adapter 633-AB Female Thread
  • Volume Discount

[Features]
· SUS304 is used for the metal fitting including the balls in the swiveling section.
· Uses stainless steel needle bearing on the core metal wheels and POTH urethane foam wheels.
· Smooth moving bilayer bearing mounted dustproof cover is equipped on universal pivotal part.
· SWUW wheel for hygienic environment (antibacterial white urethane).
· SEUW wheels (anti-static urethane foam) are suitable for reducing static electricity in clean rooms and similar applications.
· Uses originally developed, strong box style for wheels (SW, SUW, SWUW, SEUW wheels).

Part Number

Configured Part Number is shown.

Part Number
633-AB-1-1/2-AL
633-AB-1/2-AL
633-AB-1-AL
633-AB-2-1/2-AL
633-AB-2-AL
633-AB-3/4-AL
633-AB-3-AL
633-AB-4-AL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal diameter inch Reference Operating Pressure Range (at 23°C)
(MPa)
1 Piece(s)Available

8 Days or more

101 1/2-0.1~1.8
1 Piece(s)Available

8 Days or more

101/2-0.1~1.8
1 Piece(s)Available

8 Days or more

101-0.1~1.8
1 Piece(s)Available

11 Days or more

102 1/2-0.1~1.1
1 Piece(s)Available

8 Days or more

102-0.1~1.8
1 Piece(s)Available

8 Days or more

103/4-0.1~1.8
1 Piece(s)Available

8 Days or more

103-0.1~0.9
1 Piece(s)Available

10 Days or more

104-0.1~0.7

Loading...

  1. 1

Basic Information

Type Standard Body Material Aluminum Alloy Gasket material No
Applicable Fluid Water / Air / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas Adapter / Coupler Adapter Valve Structure Double passages opening type
Thread Type Female Thread Operating Environment, Applications Standard

Additional Products in this Category

Tech Support