(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S45C-A Parallel Pin, B Type/Soft (h7)

S45C-A Parallel Pin, B Type/Soft (h7)
  • Volume Discount

Outer diameter dimensions are less accurate than that of the A type. Used for rotating shafts, hinges, etc.
* "h7" is the JIS fitting tolerance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
166600140060
166600140100
166600150080
166600150100
166600150300
166600160080
166600160150
166600160200
166600160280
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
1 Piece(s)Available

8 Days or more

1046
1 Piece(s)Available

9 Days or more

10410
1 Piece(s)Available

8 Days or more

1058
1 Piece(s)Available

8 Days or more

10510
1 Piece(s)Available

8 Days or more

10530
1 Piece(s)Available

16 Days or more

1068
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10628

Loading...

  1. 1

Basic Information

Shape Straight/Parallel Joggling Style Positive Tolerance Shaft End Shape Standard
Properties General Material Details S45C-A Surface Finish No
Min. Qty of Sale Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support