(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Internal-Tooth Lock Washer 1250201/1257030

Internal-Tooth Lock Washer 1250201/1257030
  • Volume Discount

The teeth protruding into the inner diameter prevent rattling and loosening of screws when combined with flat washers, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
125020125020
125020125023
125020125026
125020125030
125020125035
125020125040
125020125045
125020125050
125020125060
125020125080
125020125100
125020125120
125020125140
125020125160
125020125180
125020125200
125020125220
125020125240
125703025020
125703025026
125703025030
125703025035
125703025040
125703025050
125703025060
125703025080
125703025100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo2.220.3-304 Stainless SteelGloss finishing4.8
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo2.52.30.3-304 Stainless SteelGloss finishing5.3
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo2.82.60.3-304 Stainless SteelGloss finishing5.8
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo3.230.45-304 Stainless SteelGloss finishing6.5
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo3.73.50.45-304 Stainless SteelGloss finishing7.5
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo4.340.45-304 Stainless SteelGloss finishing8.5
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo4.84.50.5-304 Stainless SteelGloss finishing9.5
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo5.350.6-304 Stainless SteelGloss finishing10
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo6.460.6-304 Stainless SteelGloss finishing11
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo8.480.8-304 Stainless SteelGloss finishing15
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo10.5100.9-304 Stainless SteelGloss finishing18
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo12.5121-304 Stainless SteelGloss finishing21
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo14.5141-304 Stainless SteelGloss finishing23
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo16.5161.2-304 Stainless SteelGloss finishing26
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo19181.2-304 Stainless SteelGloss finishing29
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo21201.4-304 Stainless SteelGloss finishing32
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo23221.4-304 Stainless SteelGloss finishing35
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo25241.6-304 Stainless SteelGloss finishing38
1 Piece(s)

8 Days or more

10[Steel] SteelTrivalent Chromate2.220.3Spring Steel-Trivalent Chromate4.8
1 Piece(s)

8 Days or more

10[Steel] SteelTrivalent Chromate2.82.60.3Spring Steel-Trivalent Chromate5.8
1 Piece(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate3.230.45Spring Steel-Trivalent Chromate6.5
1 Piece(s)

8 Days or more

10[Steel] SteelTrivalent Chromate3.73.50.45Spring Steel-Trivalent Chromate7.5
1 Piece(s)

8 Days or more

10[Steel] SteelTrivalent Chromate4.340.45Spring Steel-Trivalent Chromate8.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate5.350.6Spring Steel-Trivalent Chromate10
1 Piece(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate6.460.6Spring Steel-Trivalent Chromate11
1 Piece(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate8.480.8Spring Steel-Trivalent Chromate15
1 Piece(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate10.5100.9Spring Steel-Trivalent Chromate18

Loading...

  1. 1

Basic Information

Types (Applications) Loosening prevention Type Toothed washer, chrysanthemum shape Sales Unit Low Quantity Available beginning with 1 pc.
Type, Toothed Washer Internal Teeth Profile

Additional Products in this Category

Tech Support