(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push Nut (for Shaft)【1-500 Pieces Per Package】

Push Nut (for Shaft)
  • Volume Discount

•Type: External (Thrust Direction)
•Product Type: Retaining Ring
•Shape: Push Nut (For Shaft)
•Retaining Ring Type: External
•Attaching Style: Snap In

PDF

Part Number

Configured Part Number is shown.

Part Number
133020133012
133020133015
133020133020
133020133024
133020133030
133020133040
133020133050
133020133060
133020133080
133020133100
133020133120
133020133120-BLACK
133700533015
133700533020
133700533024
133700533030
133700533040
133700533050
133700533060
133700533080
133700533100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial For Shaft Size/For Bore Size
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
Surface Treatment D dimension (Reference)
(mm)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel (SUS304-CSP)1.21.1Low Quantity (can be purchased from one)1.2Gloss finishing4.5
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel (SUS304-CSP)1.51.4Low Quantity (can be purchased from one)1.5Gloss finishing5.2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel (SUS304-CSP)21.9Low Quantity (can be purchased from one)2Gloss finishing6
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel (SUS304-CSP)2.42.3Low Quantity (can be purchased from one)2.4Gloss finishing7
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel (SUS304-CSP)32.9Low Quantity (can be purchased from one)3Gloss finishing10
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel (SUS304-CSP)43.9Low Quantity (can be purchased from one)4Gloss finishing11
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel (SUS304-CSP)54.9Low Quantity (can be purchased from one)5Gloss finishing12
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel (SUS304-CSP)65.9Low Quantity (can be purchased from one)6Gloss finishing14
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel (SUS304-CSP)87.9Low Quantity (can be purchased from one)8Gloss finishing16
1 Piece(s)Available

9 Days or more

10[Stainless Steel] Stainless Steel (SUS304-CSP)109.9Low Quantity (can be purchased from one)10Gloss finishing17.5
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel (SUS304-CSP)1211.9Low Quantity (can be purchased from one)12Gloss finishing21

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

10[Stainless Steel] Stainless Steel (SUS304-CSP)1211.9Box/package12Gloss finishing21
1 Piece(s)Available

8 Days or more

10Spring Steel1.51.4Low Quantity (can be purchased from one)1.5Phosphate coated5.2
1 Piece(s)Available

8 Days or more

10Spring Steel21.9Low Quantity (can be purchased from one)2Phosphate coated6
1 Piece(s)Available

8 Days or more

10Spring Steel2.42.3Low Quantity (can be purchased from one)2.4Phosphate coated7
1 Piece(s)Available

8 Days or more

10Spring Steel32.9Low Quantity (can be purchased from one)3Phosphate coated10
1 Piece(s)Available

8 Days or more

10Spring Steel43.9Low Quantity (can be purchased from one)4Phosphate coated12
1 Piece(s)Available

8 Days or more

10Spring Steel54.9Low Quantity (can be purchased from one)5Phosphate coated14
1 Piece(s)Available

9 Days or more

10Spring Steel65.9Low Quantity (can be purchased from one)6Phosphate coated16
1 Piece(s)Available

9 Days or more

10Spring Steel87.9Low Quantity (can be purchased from one)8Phosphate coated17.5
1 Piece(s)Available

9 Days or more

10Spring Steel109.9Low Quantity (can be purchased from one)10Phosphate coated21
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial For Shaft Size/For Bore Size
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Min. Qty of Sale Shaft/Hole/Groove Dia.(Reference)
(mm)
Surface Treatment D dimension (Reference)
(mm)

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Retaining Ring Type Outer Ring Stopper
Attaching Style Snap-in(inserted) Product Types Retaining Ring

Additional Products in this Category

Tech Support