(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Flat Head Cap Screw - Stainless Steel【1-50 Pieces Per Package】

Hex Socket Flat Head Cap Screw - Stainless Steel
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Mounting Hole Shape: Hex Socket
•Material: Stainless Steel
•Shape: Disc

Part Number

Configured Part Number is shown.

Part Number
8BMFB3-6
8BMFB3-8
8BMFB3-10
8BMFB3-12
8BMFB3-16
8BMFB3-20
8BMFB4-10
8BMFB4-12
8BMFB4-16
8BMFB4-20
8BMFB4-25
8BMFB4-30
8BMFB5-10
8BMFB5-12
8BMFB5-16
8BMFB5-25
8BMFB5-30
8BMFB6-10
8BMFB6-16
8BMFB6-40
8BMFB6-50
8BMFB6-60
8BMFB8-16
8BMFB8-20
8BMFB8-25
8BMFB8-30
8BMFB8-35
8BMFB8-40
8BMFB8-60
8BMFB10-25
8BMFB10-30
8BMFB10-35
8BMFB10-40
8BMFB10-50
8BMFB12-30
8BMFB12-45
8BMFB12-50
8BMFB12-60
8BMFB16-40
8BMFB16-50
8BMFB16-60
8BMFB16-70
8BMFB16-100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
Sales Unit Screw Type
1 Piece(s)Available

8 Days or more

10360.5Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

10380.5Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

103100.5Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

103120.5Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

10 Days or more

103160.5Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

103200.5Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

104100.7Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

104120.7Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

104160.7Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

104200.7Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

104250.7Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

104300.7Low Quantity (can be purchased from one)Half Thread
1 Piece(s)Available

10 Days or more

105100.8Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

11 Days or more

105120.8Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

105160.8Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

105250.8Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

10 Days or more

105300.8Low Quantity (can be purchased from one)Half Thread
1 Piece(s)Available

8 Days or more

106101Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

106161Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

106401Low Quantity (can be purchased from one)Half Thread
1 Piece(s)Available

10 Days or more

106501Low Quantity (can be purchased from one)Half Thread
1 Piece(s)Available

8 Days or more

106601Low Quantity (can be purchased from one)Half Thread
1 Piece(s)Available

8 Days or more

108161.25Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

108201.25Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

108251.25Low Quantity (can be purchased from one)Complete thread

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

108301.25Box/packageComplete thread
1 Piece(s)Available

8 Days or more

108351.25Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

108401.25Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

108601.25Low Quantity (can be purchased from one)Half Thread
1 Piece(s)Available

8 Days or more

1010251.5Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

1010301.5Low Quantity (can be purchased from one)Complete thread

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010351.5Box/packageComplete thread
1 Piece(s)Available

8 Days or more

1010401.5Low Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

1010501.5Low Quantity (can be purchased from one)Half Thread
1 Piece(s)Available

8 Days or more

1012301.75Low Quantity (can be purchased from one)Complete thread

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012451.75Box/packageComplete thread

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012501.75Box/packageHalf Thread

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012601.75Box/packageHalf Thread

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016402Box/packageComplete thread

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016502Box/packageComplete thread

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016602Box/packageHalf Thread

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016702Box/packageHalf Thread

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10161002Box/packageHalf Thread

Loading...

  1. 1

Basic Information

Detailed Shape Disc Material 316L Stainless Steel Thread ridge Type Metric coarse

Additional Products in this Category

Tech Support