(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nozzle for standard types.
• Nozzle Screw Diameter:G1/8
•Nozzle Material: Brass
Types | Nozzle component | Nozzle Shape | Standard | Features | Flow Rate Control |
---|---|---|---|---|---|
Nozzle Mounting Port Type | Male thread | Nozzle Material | Brass | Nozzle Length(mm) | 24 |
Nozzle Screw Diameter | G1/8 |
Please check the type/dimensions/specifications of the part K-601-0N in the Nozzle for Standard Type Duster Gun K-601-0 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy