(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Color-coded by size for easy identification at a glance, even after installation.
[Features]
- Screws can be inserted in groups, greatly reducing labor.
Part Number
Configured Part Number is shown.
Part Number |
---|
DR/KT3925-BL-FAS |
DR/KT3928-R-FAS |
DR/KT3932-G-FAS |
DR/KT3941-BR-FAS |
Part Number |
---|
Loading...
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 3.9 | Detailed Shape | Disc |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | Steel |
Surface Treatment | Non-chrome | Tip shape | Cone Point | Additional Shapes | Standard |
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy