(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Narrow Screw【600 Pieces Per Package】 (Part Numbers)

Stainless Steel Narrow Screw
  • Volume Discount

[Features]
· The fineness of the cuts included with the coarse thread prevents wood splintering, enabling tip hammering to be carried out without difficulty.
· Due to the special cutting of the tip and small flexible head, it can be used to tighten even hard woods without difficulty.

Part Number

Configured Part Number is shown.

AF-45S-410-BOX

Part Number
AF-45S-410-BOX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

600 Pieces Per Package

1 Pack(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Types Wooden Screw Nominal of Thread (M) 3.3 Length 45
Material Stainless Steel (SUS410) Surface Treatment No Surface Treatment (Details) No
Mounting Hole Shape Phillips Sales Unit Box/package Detailed Shape Disc
Thread Length(mm) 30

Please check the type/dimensions/specifications of the part AF-45S-410-BOX in the Stainless Steel Narrow Screw series.

Additional Products in this Category

Tech Support