(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Disc Head, Phillips Drive, Bright Chromate Plating, Tooth Lock【1,000 Pieces Per Package】

Self Tapping Screws - Disc Head, Phillips Drive, Bright Chromate Plating, Tooth Lock
  • Volume Discount

The teeth incorporated into the head enables counterboring, allowing the head to be sunk in.

Part Number

Configured Part Number is shown.

AC-38F-CL-BOX

Part Number
AC-38F-CL-BOX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 3.8 Length L (mm) 38
Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Surface Treatment Bright Chromate Plating Tip shape Cone Point
Additional Shapes Standard Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part AC-38F-CL-BOX in the Self Tapping Screws - Disc Head, Phillips Drive, Bright Chromate Plating, Tooth Lock series.

Additional Products in this Category

Tech Support