(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sensor Bracket, Single Plate Type, for Proximity Sensor (Cylindrical Type), Slit Type (Bottom Mounting)

Part Number
FS03CS010-A
FS05CS010-A
FS08CS012-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSReference dimension A/A1
(mm)
Length L
(mm)
Sensor diameter
(φ)
1 Piece(s)Available

11 Days or more

101017.53
1 Piece(s)Available

11 Days or more

1010195.4
1 Piece(s)Available

8 Days or more

1012228

Loading...

  1. 1
 

Basic Information

Material 6063BE Aluminum Alloy Surface Treatment No Width W(mm) 15
Thickness(mm) 6

Additional Products in this Category

Tech Support