(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbon Steel Needle Stop Valve VS Series (Part Numbers)

Carbon Steel Needle Stop Valve VS Series
  • Volume Discount

The carbon steel needle stop valve VS series is Ihara Science-manufactured which boasts a proven track record in high pressure fittings that demand high quality.
· Materials: S45C
· Shape: Straight

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VS-02P02-OS
VS-03P03-OS
VS-04P04-OS
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

1/41/4
1 Piece(s)Available

8 Days or more

3/83/8
1 Piece(s)Available

8 Days or more

1/21/2

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material 1045 Carbon Steel Supply Side, Connection Type Rc
Operating Temperature Range(℃) ::100 Operating Pressure Range(MPa) ::21 Body Lining No
Handle Shape Round-shaped handle Control Side, Connection Type Rc

Additional Products in this Category

Tech Support