(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polyacetal, C Type Retaining Ring

Polyacetal, C Type Retaining Ring
  • Volume Discount

•Type: External (Thrust Direction)
•Product Type: Retaining Ring
•Shape: C Shape (For Hole)
•Material: Resin
•Min. Qty of Sale: Sold Individually (No min. qty)

Part Number
LSRC-POM-NO.4
LSRC-POM-NO.6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size/For Bore Size
(mm)
Shaft/Hole/Groove Dia.(Reference)
(mm)
Outer Diameter D
(mm)
Notch C
(mm)
1 Piece(s)Available

8 Days or more

104493.5
1 Piece(s)Available

8 Days or more

1066125.2

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape C shape retaining ring for hole Material Polyacetal
Min. Qty of Sale Low Quantity (can be purchased from one) Retaining Ring Type Inner Wheel Stopper Attaching Style Standard
Product Types Retaining Ring Thickness t(mm) 0.5 Surface Treatment White

Additional Products in this Category

Tech Support