(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polyacetal Collars- CLS-POM-D series.

Polyacetal Collars- CLS-POM-D  series.
  • Volume Discount

•Shape: Standard
•Material: Polyacetal
•Color: White
•Sale Unit: Low Quantity (can be purchased from one)

Part Number

Configured Part Number is shown.

Part Number
CLS-POM-D2-3
CLS-POM-D2-4
CLS-POM-D2-5
CLS-POM-D2-6
CLS-POM-D2-8
CLS-POM-D2-10
CLS-POM-D2-15
CLS-POM-D2.6-3
CLS-POM-D2.6-6
CLS-POM-D2.6-8
CLS-POM-D2.6-12
CLS-POM-D3-3
CLS-POM-D3-4
CLS-POM-D3-5
CLS-POM-D3-6
CLS-POM-D3-8
CLS-POM-D3-10
CLS-POM-D3-11
CLS-POM-D3-12
CLS-POM-D3-13
CLS-POM-D3-14
CLS-POM-D3-15
CLS-POM-D3-17
CLS-POM-D3-18
CLS-POM-D3-20
CLS-POM-D3-25
CLS-POM-D3-30
CLS-POM-D3-35
CLS-POM-D3-40
CLS-POM-D3-45
CLS-POM-D3-50
CLS-POM-D4-4
CLS-POM-D4-5
CLS-POM-D4-6
CLS-POM-D4-7
CLS-POM-D4-8
CLS-POM-D4-10
CLS-POM-D4-12
CLS-POM-D4-15
CLS-POM-D4-18
CLS-POM-D4-20
CLS-POM-D4-25
CLS-POM-D4-30
CLS-POM-D4-35
CLS-POM-D4-40
CLS-POM-D4-45
CLS-POM-D4-50
CLS-POM-D5-4
CLS-POM-D5-5
CLS-POM-D5-6
CLS-POM-D5-8
CLS-POM-D5-10
CLS-POM-D5-12
CLS-POM-D5-15
CLS-POM-D5-20
CLS-POM-D5-25
CLS-POM-D5-30
CLS-POM-D5-35
CLS-POM-D5-40
CLS-POM-D5-45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia.
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Thread Diameter M
(mm)
1 Piece(s)Available

8 Days or more

1042.132
1 Piece(s)Available

8 Days or more

1042.142
1 Piece(s)Available

8 Days or more

1042.152
1 Piece(s)Available

8 Days or more

1042.162
1 Piece(s)Available

8 Days or more

1042.182
1 Piece(s)Available

8 Days or more

1042.1102
1 Piece(s)Available

8 Days or more

1042.1152
1 Piece(s)Available

8 Days or more

1052.732.6
1 Piece(s)Available

8 Days or more

-52.762.6
1 Piece(s)Available

8 Days or more

1052.782.6
1 Piece(s)Available

8 Days or more

1052.7122.6
1 Piece(s)Available

8 Days or more

1063.233
1 Piece(s)Available

8 Days or more

1063.243
1 Piece(s)Available

8 Days or more

1063.253
1 Piece(s)Available

8 Days or more

1063.263
1 Piece(s)Available

8 Days or more

1063.283
1 Piece(s)Available

8 Days or more

1063.2103
1 Piece(s)Available

8 Days or more

1063.2113
1 Piece(s)Available

8 Days or more

1063.2123
1 Piece(s)Available

8 Days or more

1063.2133
1 Piece(s)Available

8 Days or more

1063.2143
1 Piece(s)Available

8 Days or more

1063.2153
1 Piece(s)Available

8 Days or more

1063.2173
1 Piece(s)Available

8 Days or more

1063.2183
1 Piece(s)Available

8 Days or more

1063.2203
1 Piece(s)Available

8 Days or more

1063.2253
1 Piece(s)Available

8 Days or more

1063.2303
1 Piece(s)Available

8 Days or more

1063.2353
1 Piece(s)Available

8 Days or more

1063.2403
1 Piece(s)Available

8 Days or more

1063.2453
1 Piece(s)Available

8 Days or more

1063.2503
1 Piece(s)Available

8 Days or more

1084.344
1 Piece(s)Available

8 Days or more

1084.354
1 Piece(s)Available

8 Days or more

1084.364
1 Piece(s)Available

8 Days or more

1084.374
1 Piece(s)Available

8 Days or more

1084.384
1 Piece(s)Available

8 Days or more

1084.3104
1 Piece(s)Available

8 Days or more

1084.3124
1 Piece(s)Available

8 Days or more

1084.3154
1 Piece(s)Available

8 Days or more

1084.3184
1 Piece(s)Available

8 Days or more

1084.3204
1 Piece(s)Available

8 Days or more

1084.3254
1 Piece(s)Available

8 Days or more

1084.3304
1 Piece(s)Available

8 Days or more

1084.3354
1 Piece(s)Available

8 Days or more

1084.3404
1 Piece(s)Available

8 Days or more

1084.3454
1 Piece(s)Available

8 Days or more

1084.3504
1 Piece(s)Available

8 Days or more

1095.345
1 Piece(s)Available

8 Days or more

1095.355
1 Piece(s)Available

8 Days or more

1095.365
1 Piece(s)Available

8 Days or more

1095.385
1 Piece(s)Available

8 Days or more

1095.3105
1 Piece(s)Available

8 Days or more

1095.3125
1 Piece(s)Available

8 Days or more

1095.3155
1 Piece(s)Available

8 Days or more

1095.3205
1 Piece(s)Available

8 Days or more

1095.3255
1 Piece(s)Available

8 Days or more

1095.3305
1 Piece(s)Available

8 Days or more

1095.3355
1 Piece(s)Available

8 Days or more

1095.3405
1 Piece(s)Available

8 Days or more

1095.3455

Loading...

Basic Information

Shape Standard Material Polyacetal Color White
Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support