(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Square Bolt

Thin Square Bolt
  • Volume Discount

[Shape] Square
[Nominal Thread (M)] 6
[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Length L (mm)] 10 16 20 25 30

Part Number

Configured Part Number is shown.

Part Number
SPNSQHSLT-SUS-M6-10
SPNSQHSLT-SUS-M6-16
SPNSQHSLT-SUS-M6-20
SPNSQHSLT-SUS-M6-25
SPNSQHSLT-SUS-M6-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1030

Loading...

  1. 1

Basic Information

Shape Square Nominal of Thread (M) 6 Material Stainless Steel
Surface Treatment No Thread ridge Type Metric coarse Sales Unit Low Quantity (can be purchased from one)
Screw Type Complete thread

Additional Products in this Category

Tech Support