(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Length L (mm)] 300
[Basic shape] Fully Threaded
[Materials] Polycarbonate
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Resin
[Materials] PC (Polycarbonate)
[Color] Clear
[Nominal Thread (M)] 8 10 12
Part Number
Configured Part Number is shown.
Part Number |
---|
MB-PC-M8-300 |
MB-PC-M10-300 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) |
---|---|---|---|---|---|
1 Piece(s) | Available | 13 Days or more | 10 | 8 | |
1 Piece(s) | Available | 8 Days or more | 10 | 10 |
Part Number |
---|
Loading...
Length L (mm) | 300 | Basic Shape | Complete thread | Material | Polycarbonate Resin |
---|---|---|---|---|---|
Sales Unit | Low Quantity Available beginning with 1 pc. | Plastic Material | PC (Polycarbonate) | Color | Transparency |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy