(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Cream White Cover Cap for Hex Head Screws

Accessories - Cream White Cover Cap for Hex Head Screws
  • Volume Discount

Head cap for self-drilling screws that offers corrosion resistance and color matching.

Part Number

Configured Part Number is shown.

Part Number
CPHHCR-PL-M5-19.2
CPHHCR-PL-M6-20.8
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Nominal Thread Size (M) Nominal of Thread (M) Length
(mm)
Height
(mm)
1 Piece(s)Available

8 Days or more

5519.28.1
1 Piece(s)Available

8 Days or more

6620.89.2

Loading...

  1. 1

Basic Information

Material Resin Surface Treatment No Color Cream
Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support