(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Cream White Cover Cap for Pan Head Screws (Part Numbers)

Accessories - Cream White Cover Cap for Pan Head Screws
  • Volume Discount

Head cap for self-drilling screws that offers corrosion resistance and color matching.

Part Number

Configured Part Number is shown.

CPNHCR-PL-M4-14.6

Part Number
CPNHCR-PL-M4-14.6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Compatible Nominal Thread Size (M) 4 Material Resin Surface Treatment No
Nominal of Thread (M) 4 Length(mm) 14.6 Height(mm) 5.6
Color Cream Sales Unit Low Quantity Available beginning with 1 pc.

Please check the type/dimensions/specifications of the part CPNHCR-PL-M4-14.6 in the Accessories - Cream White Cover Cap for Pan Head Screws series.

Additional Products in this Category

Tech Support