(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Flat Washer for Screws and Bolts - JIS

Small Flat Washer for Screws and Bolts - JIS
  • Volume Discount

[Type (application)] Plain Washer
[Type] Plain Washer
[Materials] Stainless steel
[Surface treatment] None
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Inner diameter d (mm)] 1.75 2.7 3.55 4.5 5.45
[Nominal Thread (M)] 2 3 4 5 6
[Thickness t (mm)] 0.4 0.5 0.8
[Outer diameter (mm)] 4.3 6 8 10 11.5

Part Number

Configured Part Number is shown.

Part Number
WSJISST-SUS-M2
WSJISST-SUS-M3
WSJISST-SUS-M4
WSJISST-SUS-M5
WSJISST-SUS-M6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D.
(mm)
1 Piece(s)Available

8 Days or more

101.7520.44.3
1 Piece(s)Available

8 Days or more

102.730.56
1 Piece(s)Available

8 Days or more

103.5540.58
1 Piece(s)Available

8 Days or more

104.550.810
1 Piece(s)Available

8 Days or more

105.4560.811.5

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Stainless Steel
Surface Treatment No Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support