(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer for Screws and Bolts - ISO【1-50,000 Pieces Per Package】

Flat Washer for Screws and Bolts - ISO
  • Volume Discount

[Type (application)] Plain Washer
[Type] Plain Washer
[Surface treatment] None
[Surface treatment](Details) none
[Materials] Steel, Stainless steel
[Inner diameter d (mm)] 1.75 2.25 2.35 2.7 3.55 4.5 5.45 7.4 9.4
[Nominal Thread (M)] 2 2.5 2.6 3 4 5 6 8 10
[Thickness t (mm)] 0.3 0.5 0.8 1 1.6 2 5
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Materials] Steel SPCC
[Materials] Stainless Steel SUS304
[Outer diameter (mm)] 5 6.5 7 9 10 12.5 17 21

Part Number

Configured Part Number is shown.

Part Number
WSISO-SUS-M2.6
WSISO-SUS-M4
WSISO-SUS-M5
WSISO-SUS-M6
WSISO-SUS-M8
WSISO-SUS-M10
WSISO-SUS-W1/2
WSISO-SUS-W3/8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit O.D.
(mm)

30,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.352.65Box/package6.5
1 Piece(s)Available

8 Days or more

103.5540.8Box/package9
1 Piece(s)Available

8 Days or more

104.551Low Quantity Available beginning with 1 pc.10
1 Piece(s)Available

8 Days or more

105.4561.6Low Quantity Available beginning with 1 pc.12.5
1 Piece(s)Available

8 Days or more

107.481.6Box/package17
1 Piece(s)Available

8 Days or more

109.4102Low Quantity Available beginning with 1 pc.21

30,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.252.55Box/package6.5

50,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.7520.3Box/package5

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Stainless Steel
Surface Treatment No Material: Stainless Steel 304 Stainless Steel Surface Treatment (Details) No

Additional Products in this Category

Tech Support