(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer - Thick, Whitworth 【1-500 Pieces Per Package】

Flat Washer - Thick, Whitworth
  • Volume Discount

· Type: Plain washer
· Material: Steel
· Materials: Steel, SPCC
· Surface treatment: None, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating
· Inner diameter (mm): 10.5, 13.5, 18
· Thread (inch): 3/8, 1/2, 5/8
· Thickness (mm): 2.3, 3.2
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
· Surface treatment (details): None, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating, green chromate, black chromate, nickel plating
· Outer diameter (mm): 26, 32, 38

Part Number

Configured Part Number is shown.

Part Number
WSWTTM-ST3W-W1/2
WSWTTM-ST3W-W3/8
WSWTTM-ST3W-W5/8
WSWTTM-ST-W1/2
WSWTTM-ST-W3/8
WSWTTM-ST-W5/8
WSWTTM-STAY-W1/2
WSWTTM-STAY-W3/8
WSWTTM-STAY-W5/8
WSWTTM-STC-W1/2
WSWTTM-STC-W3/8
WSWTTM-STC-W5/8
WSWTTM-STCB-W1/2
WSWTTM-STCB-W3/8
WSWTTM-STCB-W5/8
WSWTTM-STCG-W1/2
WSWTTM-STCG-W3/8
WSWTTM-STCG-W5/8
WSWTTM-STN-W1/2
WSWTTM-STN-W3/8
WSWTTM-STN-W5/8
WSWTTM-STU-W1/2
WSWTTM-STU-W3/8
WSWTTM-STU-W5/8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (inch) Thickness T
(mm)
Sales Unit Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

8 Days or more

10Trivalent Chromate13.51/23.2Low Quantity Available beginning with 1 pc.[Trivalent Chromate] Trivalent White32

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Trivalent Chromate10.53/82.3Box/package[Trivalent Chromate] Trivalent White26
1 Piece(s)Available

8 Days or more

10Trivalent Chromate185/83.2Low Quantity Available beginning with 1 pc.[Trivalent Chromate] Trivalent White38
1 Piece(s)Available

8 Days or more

10[Not Provided] No13.51/23.2Low Quantity Available beginning with 1 pc.[Not Provided] No32
1 Piece(s)Available

8 Days or more

10[Not Provided] No10.53/82.3Low Quantity Available beginning with 1 pc.[Not Provided] No26
1 Piece(s)Available

8 Days or more

10[Not Provided] No185/83.2Low Quantity Available beginning with 1 pc.[Not Provided] No38
1 Piece(s)Available

8 Days or more

-Zinc Plating13.51/23.2Low Quantity Available beginning with 1 pc.Hot Zinc Plating32
1 Piece(s)Available

8 Days or more

-Zinc Plating10.53/82.3Low Quantity Available beginning with 1 pc.Hot Zinc Plating26
1 Piece(s)Available

8 Days or more

-Zinc Plating185/83.2Low Quantity Available beginning with 1 pc.Hot Zinc Plating38
1 Piece(s)Available

8 Days or more

-Chromate Plating13.51/23.2Low Quantity Available beginning with 1 pc.[Chromate Plating] Chromate Plating32
1 Piece(s)Available

8 Days or more

-Chromate Plating10.53/82.3Low Quantity Available beginning with 1 pc.[Chromate Plating] Chromate Plating26
1 Piece(s)Available

8 Days or more

-Chromate Plating185/83.2Low Quantity Available beginning with 1 pc.[Chromate Plating] Chromate Plating38

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating13.51/23.2Box/package[Chromate Plating] Black Chromate32

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating10.53/82.3Box/package[Chromate Plating] Black Chromate26

150 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Chromate Plating185/83.2Box/package[Chromate Plating] Black Chromate38

200 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Chromate Plating13.51/23.2Box/package[Chromate Plating] Green Chromate32

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Chromate Plating10.53/82.3Box/package[Chromate Plating] Green Chromate26

150 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Chromate Plating185/83.2Box/package[Chromate Plating] Green Chromate38

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Nickel Plating13.51/23.2Box/package[Nickel Plating] Nickel Plating32

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Nickel Plating10.53/82.3Box/package[Nickel Plating] Nickel Plating26

150 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Nickel Plating185/83.2Box/package[Nickel Plating] Nickel Plating38
1 Piece(s)Available

8 Days or more

-Bright Chromate Plating13.51/23.2Low Quantity Available beginning with 1 pc.Bright Chromate Plating32
1 Piece(s)Available

8 Days or more

-Bright Chromate Plating10.53/82.3Low Quantity Available beginning with 1 pc.Bright Chromate Plating26
1 Piece(s)Available

8 Days or more

-Bright Chromate Plating185/83.2Low Quantity Available beginning with 1 pc.Bright Chromate Plating38
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (inch) Thickness T
(mm)
Sales Unit Surface Treatment (Details) O.D.
(mm)

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Steel
Material: Steel Low Carbon Steel

Additional Products in this Category

Tech Support