(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Flat Washer - Whitworth【1-1,500 Pieces Per Package】 (Part Numbers)

Flat Washer - Whitworth
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Zinc plating, Chromate plating, Nickel plating, Parkerizing, Painting, Coating

Part Number

Configured Part Number is shown.

WSWT-ST-W3/16

Part Number
WSWT-ST-W3/16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric5.5-1.6Box/packageLow Carbon Steel-[Not Provided] Fabric16

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer

Please check the type/dimensions/specifications of the part WSWT-ST-W3/16 in the Flat Washer - Whitworth series.

Products like this...

Part Number
WSWT-ST-W1
WSWT-ST-W1/2
WSWT-ST-W1/4
WSWT-ST-W3/4
WSWT-ST-W3/8
WSWT-ST-W5/16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric2813.2Low Quantity Available beginning with 1 pc.Low Carbon Steel-[Not Provided] Fabric58
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric14.51/22.3Low Quantity Available beginning with 1 pc.Low Carbon Steel-[Not Provided] Fabric32
1 Piece(s)Available

Same day

Stock

10[Steel] Steel[Not Provided] Fabric7.21/41.6Low Quantity Available beginning with 1 pc.Low Carbon Steel-[Not Provided] Fabric19
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric223/43.2Low Quantity Available beginning with 1 pc.Low Carbon Steel-[Not Provided] Fabric45
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric8.53/81.6Low Quantity Available beginning with 1 pc.Low Carbon Steel-[Not Provided] Fabric26
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric8.55/161.6Low Quantity Available beginning with 1 pc.Low Carbon Steel-[Not Provided] Fabric22

Additional Products in this Category

Tech Support