(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer - Special-Sized【1-5,000 Pieces Per Package】 (Part Numbers)

Flat Washer - Special-Sized
  • On Sale Till 20/09/2024
  • Volume Discount

[Materials] Stainless Steel, Aluminum, Brass
[Surface treatment] None, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver/copper/tin plating

Part Number

Configured Part Number is shown.

WSX-SUS-M8X15-1

Part Number
WSX-SUS-M8X15-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No8.581Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No15

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer

Please check the type/dimensions/specifications of the part WSX-SUS-M8X15-1 in the Flat Washer - Special-Sized series.

Products like this...

Part Number
WSX-STCB-M5X18-2
WSX-SUS-M10X16-1
WSX-SUS-M10X16-1.5
WSX-SUS-M8X15-1.5
WSX-SUS-M8X15-2
WSX-SUS-M8X16-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

22 Days or more

-[Steel] SteelChromate Plating5.552Box/packageLow Carbon Steel-[Chromate Plating] Black Chromate18
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No10.5101Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No16
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No10.5101.5Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No16
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No8.581.5Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No15
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No8.582Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No15
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No8.581Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No16

Additional Products in this Category

Tech Support