(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer - WSW-ST Series【1-750 Pieces Per Package】

Flat Washer - WSW-ST Series
  • Volume Discount

When the target material is wood, using a round washer for wood with a large outer diameter can prevent collapsing.

Part Number

Configured Part Number is shown.

Part Number
WSW-ST3B-M6
WSW-ST3B-W1/2
WSW-ST3B-W3/8
WSW-ST3W-M6
WSW-ST3W-M8
WSW-ST3W-W1/2
WSW-ST3W-W3/8
WSW-ST3W-W5/8
WSW-ST-M6
WSW-ST-M8
WSW-ST-W1/2
WSW-ST-W3/8
WSW-ST-W5/8
WSW-STAY-W1/2
WSW-STC-M6
WSW-STC-M8
WSW-STC-W1/2
WSW-STC-W3/8
WSW-STC-W5/8
WSW-STCB-M6
WSW-STCB-M8
WSW-STCB-W1/2
WSW-STCB-W3/8
WSW-STCB-W5/8
WSW-STN-M6
WSW-STN-M8
WSW-STN-W1/2
WSW-STN-W3/8
WSW-STN-W5/8
WSW-STU-M6
WSW-STU-M8
WSW-STU-W1/2
WSW-STU-W3/8
WSW-STU-W5/8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Surface Treatment (Details) O.D.
(mm)

750 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Trivalent Chromate76-2Box/package[Trivalent Chromate] Trivalent Black22
1 Piece(s)Available

8 Days or more

10Trivalent Chromate14.5-1/23.2Box/package[Trivalent Chromate] Trivalent Black40

250 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Trivalent Chromate11-3/83.2Box/package[Trivalent Chromate] Trivalent Black32
1 Piece(s)Available

8 Days or more

10Trivalent Chromate76-2Low Quantity Available beginning with 1 pc.[Trivalent Chromate] Trivalent White22
1 Piece(s)Available

9 Days or more

10Trivalent Chromate98-2.6Low Quantity Available beginning with 1 pc.[Trivalent Chromate] Trivalent White26
1 Piece(s)Available

8 Days or more

10Trivalent Chromate14.5-1/23.2Low Quantity Available beginning with 1 pc.[Trivalent Chromate] Trivalent White40
1 Piece(s)Available

8 Days or more

10Trivalent Chromate11-3/83.2Low Quantity Available beginning with 1 pc.[Trivalent Chromate] Trivalent White32
1 Piece(s)Available

8 Days or more

10Trivalent Chromate17.5-5/84.5Low Quantity Available beginning with 1 pc.[Trivalent Chromate] Trivalent White52

750 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Not Provided] No76-2Box/package[Not Provided] No22

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Not Provided] No98-2.6Box/package[Not Provided] No26

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Not Provided] No14.5-1/23.2Box/package[Not Provided] No40

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Not Provided] No11-3/83.2Box/package[Not Provided] No32

70 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Not Provided] No17.5-5/84.5Box/package[Not Provided] No52

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Zinc Plating14.5-1/23.2Box/packageHot Zinc Plating40
1 Piece(s)Available

8 Days or more

-Chromate Plating76-2Low Quantity Available beginning with 1 pc.[Chromate Plating] Chromate Plating22
1 Piece(s)Available

8 Days or more

-Chromate Plating98-2.6Low Quantity Available beginning with 1 pc.[Chromate Plating] Chromate Plating26

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating14.5-1/23.2Box/package[Chromate Plating] Chromate Plating40
1 Piece(s)Available

8 Days or more

-Chromate Plating11-3/83.2Low Quantity Available beginning with 1 pc.[Chromate Plating] Chromate Plating32

70 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating17.5-5/84.5Box/package[Chromate Plating] Chromate Plating52

750 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating76-2Box/package[Chromate Plating] Black Chromate22

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate Plating98-2.6Box/package[Chromate Plating] Black Chromate26

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Chromate Plating14.5-1/23.2Box/package[Chromate Plating] Black Chromate40

250 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Chromate Plating11-3/83.2Box/package[Chromate Plating] Black Chromate32

70 Pieces Per Package

1 Pack(s)Available

16 Days or more

-Chromate Plating17.5-5/84.5Box/package[Chromate Plating] Black Chromate52

750 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Nickel Plating76-2Box/package[Nickel Plating] Nickel Plating22

400 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Nickel Plating98-2.6Box/package[Nickel Plating] Nickel Plating26

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

10Nickel Plating14.5-1/23.2Box/package[Nickel Plating] Nickel Plating40

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Nickel Plating11-3/83.2Box/package[Nickel Plating] Nickel Plating32

70 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Nickel Plating17.5-5/84.5Box/package[Nickel Plating] Nickel Plating52
1 Piece(s)Available

8 Days or more

-Bright Chromate Plating76-2Low Quantity Available beginning with 1 pc.Bright Chromate Plating22
1 Piece(s)Available

8 Days or more

-Bright Chromate Plating98-2.6Low Quantity Available beginning with 1 pc.Bright Chromate Plating26
1 Piece(s)Available

8 Days or more

-Bright Chromate Plating14.5-1/23.2Low Quantity Available beginning with 1 pc.Bright Chromate Plating40
1 Piece(s)Available

8 Days or more

-Bright Chromate Plating11-3/83.2Low Quantity Available beginning with 1 pc.Bright Chromate Plating32
1 Piece(s)Available

8 Days or more

-Bright Chromate Plating17.5-5/84.5Low Quantity Available beginning with 1 pc.Bright Chromate Plating52

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Steel
Material: Steel Low Carbon Steel

Additional Products in this Category

Tech Support