(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
· Detailed shape: Standard
· Mounting hole dimensions: None
· Material: Steel
· Thread ridge type: Metric fine
· Thread: M10, M12, M16
· Length (mm): 30, 35, 40, 45, 50, 60, 65, 70, 80, 90, 130, 140
· Surface treatment: None, trivalent chromate, trivalent black, trivalent white, chromate plating
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
Loading...
Detailed Shape | Standard | Mounting Hole Shape | No | Material | Steel |
---|---|---|---|---|---|
Thread ridge Type | Metric fine |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy