(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Hex Bolt - Stainless Steel, M12, Fine, B = 17

Small Hex Bolt - Stainless Steel, M12, Fine, B = 17
  • Volume Discount

[Nominal Thread (M)] 12
[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric fine
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Length L (mm)] 20 25 30 35 40 45

Part Number

Configured Part Number is shown.

Part Number
HXNHB17-SUS-MS12-20
HXNHB17-SUS-MS12-25
HXNHB17-SUS-MS12-30
HXNHB17-SUS-MS12-35
HXNHB17-SUS-MS12-40
HXNHB17-SUS-MS12-45
HXNHB17-SUS-MS12-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1035
1 Piece(s)Available

8 Days or more

1040
1 Piece(s)Available

8 Days or more

1045
1 Piece(s)Available

8 Days or more

1050

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 12 Screw Type Complete thread Detailed Shape Standard
Mounting Hole Shape No Material Stainless Steel Surface Treatment No
Thread ridge Type Metric fine Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support