(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bolt - Stainless Steel, M8, Fine, 0.75 mm Pitch, B=13

Hex Bolt - Stainless Steel, M8, Fine, 0.75 mm Pitch, B=13
  • Volume Discount

[Nominal Thread (M)] 8
[Detailed Shape] Standard
[Mounting Hole Shape] None
[Materials] Stainless Steel
[Surface Treatment] None
[Thread Type] Metric Fine
[Sales Unit] Individual
[Length L (mm)] 15 25 30 35 50

Part Number

Configured Part Number is shown.

Part Number
H-SUS-8-15
H-SUS-8-25
H-SUS-8-30
H-SUS-8-35
H-SUS-8-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)
1 Piece(s)Available

8 Days or more

1015
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1035
1 Piece(s)Available

8 Days or more

1050

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Detailed Shape Standard Mounting Hole Shape No
Material Stainless Steel Surface Treatment No Thread ridge Type Metric fine
Sales Unit Box/package

Additional Products in this Category

Tech Support