(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bolt - LOCTITE "Precoat" 202 10mm Coating Applied at 1-2 Gaps From Tip, Stainless Steel, M6, Coarse

Hex Bolt - LOCTITE "Precoat" 202 10mm Coating Applied at 1-2 Gaps From Tip, Stainless Steel, M6, Coarse
  • Volume Discount

The hex bolts are coated with LOCTITE and sold in small quantities. Please use the loosening prevention feature as necessary.

Part Number

Configured Part Number is shown.

HXN202-SUS-SA10-M6X25

Part Number
HXN202-SUS-SA10-M6X25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
10 Piece(s)Available

17 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Length L (mm) 25 Pitch(mm) 1
Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Stainless Steel Thread ridge Type Metric coarse Additional Shapes Coat with loosen prevention agent
Sales Unit Box/package Application Fall Prevention

Please check the type/dimensions/specifications of the part HXN202-SUS-SA10-M6X25 in the Hex Bolt - LOCTITE "Precoat" 202 10mm Coating Applied at 1-2 Gaps From Tip, Stainless Steel, M6, Coarse series.

Additional Products in this Category

Tech Support