(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
[Material] Steel
The incorporated lock washer and JIS flat washer cannot be removed from the screw. The head is stamped with a “7” to indicate the hardness (8.8 T).
SP-3 (Spac + JIS Flat W) Fine Thread
Part Number
Configured Part Number is shown.
Part Number |
---|
HXNLWHNDSP3-ST3W-MS10-35 |
HXNLWHNDSP3-STC-MS10-30 |
HXNLWHNDSP3-STC-MS10-35 |
Part Number |
---|
Loading...
Nominal of Thread (M) | 10 | Pitch(mm) | 1.25 | Detailed Shape | Low Head |
---|---|---|---|---|---|
Mounting Hole Shape | No | Basic Shape | Hex | Material | Steel |
Thread ridge Type | Metric fine | Tip shape | Flat End | Additional Shapes | Washer Included |
Sales Unit | Box/package |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy