(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Button Screw with Pin and Hexagonal Hole【1-2,000 Pieces Per Package】

Small Button Screw with Pin and Hexagonal Hole
  • Volume Discount

Tamper-proof screw.
[Features]
·Due to a pin standing in the center of the hex socket, a normal hex key cannot be inserted.
[Applications]
·Ideal for protecting dangerous areas, security spots, and high-priced equipment.
·Ideal for playground equipment, grids, attractions, toys, and switchboards.

Part Number

Configured Part Number is shown.

Part Number
CSHPNH-SUS-M3-6
CSHPNH-SUS-M3-8
CSHPNH-SUS-M3-10
CSHPNH-SUS-M3-12
CSHPNH-SUS-M3-14
CSHPNH-SUS-M3-16
CSHPNH-SUS-M3-20
CSHPNH-SUS-M4-6
CSHPNH-SUS-M4-8
CSHPNH-SUS-M4-10
CSHPNH-SUS-M4-12
CSHPNH-SUS-M4-16
CSHPNH-SUS-M4-20
CSHPNH-SUS-M4-35
CSHPNH-SUS-M5-10
CSHPNH-SUS-M5-12
CSHPNH-SUS-M5-16
CSHPNH-SUS-M5-20
CSHPNH-SUS-M6-10
CSHPNH-SUS-M6-12
CSHPNH-SUS-M6-16
CSHPNH-SUS-M6-20
CSHPNH-SUS-M6-25
CSHPNH-SUS-M6-30
CSHPNH-SUS-M6-70
CSHPNH-SUS-M8-12
CSHPNH-SUS-M8-16
CSHPNH-SUS-M8-20
CSHPNH-SUS-M8-25
CSHPNH-SUS-M8-30
CSHPNH-SUSTBS-M3-6
CSHPNH-SUSTBS-M3-10
CSHPNH-SUSTBS-M3-12
CSHPNH-SUSTBS-M3-14
CSHPNH-SUSTBS-M3-16
CSHPNH-SUSTBS-M3-20
CSHPNH-SUSTBS-M4-10
CSHPNH-SUSTBS-M4-35
CSHPNH-SUSTBS-M6-20
CSHPNH-SUSTBS-M6-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Surface Treatment Unit of Sale Pitch
(mm)
1 Piece(s)Available

8 Days or more

1036[None] NoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1038[None] NoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10310[None] NoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

10312[None] NoLow Quantity (can be purchased from one)0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10314[None] NoBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10316[None] NoBox/package0.5
1 Piece(s)Available

8 Days or more

10320[None] NoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1046[None] NoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

1048[None] NoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10410[None] NoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10412[None] NoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10416[None] NoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10420[None] NoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10435[None] NoLow Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10510[None] NoLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10512[None] NoLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10516[None] NoLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10520[None] NoLow Quantity (can be purchased from one)0.8
1 Piece(s)Available

8 Days or more

10610[None] NoLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10612[None] NoLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10616[None] NoLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10620[None] NoLow Quantity (can be purchased from one)1

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625[None] NoBox/package1
1 Piece(s)Available

8 Days or more

10630[None] NoLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10670[None] NoLow Quantity (can be purchased from one)1
1 Piece(s)Available

8 Days or more

10812[None] NoLow Quantity (can be purchased from one)1.25
1 Piece(s)Available

8 Days or more

10816[None] NoLow Quantity (can be purchased from one)1.25
1 Piece(s)Available

8 Days or more

10820[None] NoLow Quantity (can be purchased from one)1.25
1 Piece(s)Available

8 Days or more

10825[None] NoLow Quantity (can be purchased from one)1.25
1 Piece(s)Available

8 Days or more

10830[None] NoLow Quantity (can be purchased from one)1.25

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

1036[Black Paint] Black PaintBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10310[Black Paint] Black PaintBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10312[Black Paint] Black PaintBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10314[Black Paint] Black PaintBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10316[Black Paint] Black PaintBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10320[Black Paint] Black PaintBox/package0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Black Paint] Black PaintBox/package0.7

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10435[Black Paint] Black PaintBox/package0.7

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620[Black Paint] Black PaintBox/package1

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625[Black Paint] Black PaintBox/package1
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Surface Treatment Unit of Sale Pitch
(mm)

Loading...

  1. 1

Basic Information

Details of Shape Pan Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Stainless Steel Thread Type Metric coarse Tip Shape Flat End
Application Tamper-proof Screw Type Complete thread

Additional Products in this Category

Tech Support