(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screw heads incorporate spring+flat washers to prevent slippage.
Part Number
Configured Part Number is shown.
CSPPNSNDI3-STC-TP4-12
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 4 |
---|---|---|---|
Length L (mm) | 12 | Detailed Shape | Pan |
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
Material | [Steel] Steel | Surface Treatment | [Chromate Plating] Chromate Plating |
Tip shape | [Other Special Shapes] Other Special Shapes | Additional Shapes | Washer Included |
Sales Unit | Box/package | - | - |
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 4 | Length L (mm) | 12 |
---|---|---|---|---|---|
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
Material | Steel | Surface Treatment | Chromate Plating | Tip shape | Other Special Shapes |
Additional Shapes | Washer Included | Sales Unit | Box/package |
Please check the type/dimensions/specifications of the part CSPPNSNDI3-STC-TP4-12 in the Self Tapping Screws - Pan Head, Cross Recessed, Type 3, Grooved C-1 Shape, Washers Included (SW+ISO FW) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy