(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pan Head Screw with Spring and Flat Washer - Steel, M3/M5, Slotted Phillips【500-1,600 Pieces Per Package】

Pan Head Screw with Spring and Flat Washer - Steel, M3/M5, Slotted Phillips
  • Volume Discount

[Product Specifications]
[Material] Steel
A spring and flat washer are embedded in the pan head screw with a shape that prevents them from falling off.
I=3 (SW + ISO Flat Washers)

Part Number

Configured Part Number is shown.

Part Number
CSBPNHNDI3-ST3W-M3-6
CSBPNHNDI3-ST3W-M5-10
CSBPNHNDI3-ST3W-M5-14
CSBPNHNDI3-ST-M5-10
CSBPNHNDI3-STC-M5-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment

1,600 Pieces Per Package

1 Pack(s)Available

8 Days or more

10360.5[Trivalent Chromate] Trivalent White

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

105100.8[Trivalent Chromate] Trivalent White

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105140.8[Trivalent Chromate] Trivalent White

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

105100.8[No] Fabric

600 Pieces Per Package

1 Pack(s)Available

17 Days or more

-5100.8[Chromate Plating] Chromate Plating

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips or Flathead Basic Shape Standard (Round)
Material Steel Thread ridge Type Metric coarse Tip shape Flat End
Additional Shapes Washer Included Sales Unit Box/package

Additional Products in this Category

Tech Support