(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Detailed shape] Pan
[Mounting hole dimensions] Cross/straight slot
[Basic shape] Standard (Round)
[Materials] Steel
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Screw type] Partially Threaded Screw, Threaded Portion
[Length (mm)] 50
[Nominal Thread (M)] 4 5
[Length L (mm)] 65 70 75 80 85
[Pitch (mm)] 0.7 0.8
[Surface treatment] Trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, trivalent stainless steel coating
Part Number
Configured Part Number is shown.
Part Number |
---|
CSBPNH-ST3W-M4-65 |
CSBPNH-ST3W-M4-75 |
CSBPNH-STC-M4-65 |
CSBPNH-STC-M4-70 |
CSBPNH-STC-M4-75 |
CSBPNH-STCB-M4-65 |
CSBPNH-STN-M4-65 |
CSBPNH-STU-M4-65 |
CSBPNH-STU-M5-75 |
CSBPNH-STU-M5-80 |
Part Number |
---|
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips or Flathead | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Steel | Thread ridge Type | Metric coarse | Tip shape | Flat End |
Sales Unit | Box/package | Screw Type | Half Thread | Thread Length(mm) | 50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy